Wall-Mount Enclosure

Wall-Mount Enclosure

Wall-Mounted Zone Cabling & Wireless Enclosures are designed for various applications, including installations in warehouses and exterior use.

View
Show per page
1 Large NEMA-Rated Wireless Wall-Mount Enclosure

Designed for warehouse, manufacturing, light industrial and exterior use. Single front door is attached with a continuous hinge and secured by padlock through a stainless steel padlock hasp. A gasket seals the interior at closure.

1 Large NEMA-Rated Wireless Wall-Mount Enclosure with Window

The AAT-WMESG-P is for warehouse, manufacturing, light industrial and exterior use. A single front door provides access to equipment. The soor is attached with a continuous steel hinge and secured by padlock through a stainless steel

2 MUTOA Floor Box

The MUTOA (Multi-User Telecommunications Outlet Assembly) Floor Boxes are secure enclosures that store multiple telecommunications outlets. MUTOA are typically used in an open office environment to support several users.

1 NEMA-Rated Wireless Wall-Mount Enclosure

Wall-mounted wireless access point enclosure designed for warehouse, manufacturing, lightweight industrial and exterior use. Single door is attached with a continuous steel hinge and secured by padlock through a stainless steel padlock has

1 Wireless Wall-Mount Enclosure

Wall-mounted access points provide better wireless coverage in some environments. This enclosure is for interior use and provides a secure and permanent wall-mounted location for various wireless access points and bridges.

1 Zone Cabling, Wall-Mount Enclosure

The Wall-Mount Enclosure measures 24"H x 42"W x 7.5"D (610 mm x 1070 mm x 191 mm). Includes mounting positions for passive and active equipment, a junction box and a fan to remove heat generated by active components