You've added an item to the product comparison list.
Select 2-4 items total in the same product family to compare side by side.
CPI offers several styles of Zone Cabling & Wireless Enclosures that can be used under raised access floors. Enclosures are UL Listed 2043 and can be located in air-handling spaces (the plenum).
Features a lift-out tray for 2U x 10-1/4"D (260 4 mm) of active components and 5U (divided 2U - 1U - 2U) for passive connectivity
Prepare your data center for future changes by pre-wiring it with fiber connections located under an access floor.
Drop-In enclosure measures 21-1/4" x 22-1/4" (539.8 mm x 565.2 mm) and includes a locking cover for use completely below access floor tiles. Installation only requires the removal of one floor tile
Raised Floor Enclosures fit under a single 2' x 2' access floor tile. Use the access floor tile as enclosure lid. All models except A0222-RF, include access floor installation brackets.
Additional brackets used to support Raised Floor Enclosures from access floor support pedestals. Kit includes four brackets.
Sign up to receive information on products and exclusive offers.
Configure custom products and systems. Build, list and price before you buy.