Ceiling Systems

Ceiling Systems

Ceiling Systems include Zone Cabling & Wireless Enclosures that are used above a typical drop ceiling.

View
Show per page
6 10"D (250 mm) Wireless Access Point Enclosures, with Faceplate

Ceiling Enclosures create a permanent location for various Wireless Access Points or Bridges within drop ceilings. Equipment is supported on the access door. Enclosure measures 10"D (250 mm). Most access doors are pre-punched with openings for ant

4 5"D (130 mm) Wireless Access Point Enclosures, with Faceplate

Ceiling Enclosures create a permanent location for various Wireless Access Points or Bridges within drop ceilings. Equipment is supported on the access door. Enclosure measures 5"D (130 mm). Most access doors are pre-punched with openings for ante

1 Ceiling Enclosure Fan Kit & Junction Box

Replacement Fan Kit & Junction Box for  2' x 2' Ceiling Enclosure (13812-001) or add to Ceiling Enclosure for Wiring Blocks (13812-003) and Ceiling Enclosure for Patch Panels (13812-002) to support active components.

3 Ceiling Enclosure for Hubs, Switches and Patch Panels

Telecommunications enclosures supports a combination of active components and patch panels or other panel-mount termination hardware. Enclosures include a junction box for power and a fan to remove heat generated by active components.

4 Ceiling Enclosure for Patch Panels

Secure a consolidation point using 19" patch panels or other panel-mount termination hardware. Order #12-24 equipment mounting screws separately.

3 Ceiling Enclosure for Wiring Blocks

Secure a consolidation point using wiring blocks. Enclosures include removable equipment mounting plates that can be match drilled to accommodate a wide variety of wiring blocks.

3 Ceiling-Mounted Wireless Access Point Enclosures Without Faceplates

Ceiling-Mounted Wireless Access Point Enclosures Without Faceplates

1 Ceiling-Mounted Wireless Enclosure Optimized for Cisco 1250

Ceiling Enclosures create a permanent location for various Wireless Access Points or Bridges within drop ceilings. 15.5" x 5" x 16.5" Enclosure with faceplate pre-punched for use with Cisco® 1250 wireless access point.

1 Ceiling-Mounted Wireless Enclosure Optimized for Cisco Aironet 350

Ceiling-Mounted Wireless Enclosure Optimized for Cisco® Aironet® 350; 10" x 4" x 12.75" (254 mm x 102 mm x 324 mm)

1 Dome Wireless Enclosure

The AAT-ACE-DOME replaces a single drop ceiling tile to hide wireless access points in open office spaces. The dome is mounted on a fully hinged locking door, providing easy access to equipment and cables for authorized technicians only.

5 Faceplates for Wireless Access Point Enclosures

Interchangeable door-mounted faceplates with mounting brackets for equipment.