Basic Consolidation Enclosures

Basic Consolidation Enclosures

Basic Consolidation Enclosures (BCE) provide a low-cost, low-density consolidation point for telecommunication cabling. They can be used either above the drop ceiling or below an access floor.

View
Show per page
2 Basic Consolidation Enclosure for a Single Patch Panel (19" x 1U)

BCE-24-P/N measures 14'W x 3"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for a one rack-mount space (1U) 19" patch panel. Order #12-24 equipment mounting screws separately.

2 Basic Consolidation Enclosure for a Single Patch Panel (19" x 2U)

BCE-48-P/N measures 14"W x 6"D x 20"L (360 mm x 150 mm x 510 mm). It includes rotating threaded interior mounting brackets for two rack-mount spaces (2U) of 19" patch panels. Order #12-24 equipment mounting screws separately.

1 Basic Consolidation Enclosure for Cable Storage

BCE-6-P measures 14"W x 6"D x 20"L (360 mm x 150 mm x 510 mm) and includes brackets for attachmen to building structure with 3/8" threaded rods. Equipment mounting brackets not included in enclosure.