Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
Select a Product
Recently Viewed

CUBE-iT Wall-Mount Cabinet

CUBE-iT Wall-Mount Cabinet
CUBE-iT Wall-Mount Cabinet
CUBE-iT Wall-Mount Cabinet
CUBE-iT Wall-Mount Cabinet
CUBE-iT Wall-Mount Cabinet

CUBE-iT™ Wall-Mount Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. 

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

CUBE-iT™ Wall-Mount Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.

Key Features

  • Three-part, swing-out design allows access and service to the front and rear of equipment
  • A single lock and key (CH751) on the front door provides access to the entire cabinet
  • Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. The 3” (76 mm) knockouts include edge-protection grommets
  • Rear panel features cable tie and attachment points for accessory rack-mount brackets
  • UL® 2416 Listed, 300 lb (136 kg) load rating
  • Internal latch mechanism secures the rear panel; slim-profile does not impact cabling space
  • Hinge design allows the installer to remove the rear panel for easier installation on the wall
  • Cabinet body includes one pair of adjustable depth 19" EIA threaded equipment mounting rails
  • Cable pass-through knockout with optional brush seal makes it ideal for retrofit installations
  • Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
  • Factory-prepped bonding feature provides convenience and reduces installation time
  • Ships fully assembled