Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
setNav();

Two Post Racks

Two Post Racks

Two-Post Racks provide high load ratings in a small footprint, saving floor space. Racks provide unrestricted airflow for maximum ventilation, and easy access to cables for moves, adds and changes. CPI offers a large variety of styles, sizes and accessories for various applications. 

View
Show per page
6 110 Customizable Frame

The 110 Customizable Frame supports high-density 110 Blocks (without feet). Available in single-sided or double-sided models.

20 35" x 3" (889 mm x 80 mm) Universal Rack

High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading. Weight capacity of 1000 lb (weight must be evenly distributed).

44 Equipment Guard Rail

Provides protection for equipment in racks from rolling gear or tool boxes.

 

12 Global Standard Pack

The Global Standard Pack is an easy-to-use solution for managing equipment and cabling at the cross connect.

1 High Density Patching Frame

Designed to maximize the support of patch panels, the High Density Patching Frame combines the benefits of CPI's 2-post open rack and fin-based vertical cable management into a single package.

20 MDF 66 Block Mounting System

Use Structured Termination Products to support main, intermediate or horizontal cross-connects.

25 Rack Base Dust Cover

Improves appearance and prevents the accumulation of dust and debris at the rack base.

19 Standard Rack 3"D (80 mm)

The Standard Rack is a high quality, cost-effective storage solution for patch panels and network switches that use less floor space than a cabinet or a four-post rack. Built-in attachment point for a ground (earthing) connection.

15 Standard Rack 6"D (150 mm)

Features 6" deep upright mounting channels for MDF, IDF and other high capacity distribution frame applications. The additional rack depth provides extra room for high-density equipment and cable needs.

428 Universal Rack

High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading. 

4 Velocity Standard Pack

Velocity® Standard Pack includes a 45U x 19” EIA Standard Rack, a single or double-sided Velocity vertical cable manager and concrete floor installation hardware.