Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
setNav();

Shelves, Trays & Drawers

Shelves, Trays & Drawers
View
Show per page
5 10"D (250 mm) Shelf

10" D (250 mm) Shelf; 2U x 17.25" (438.2 mm); Supports 40 lb (18.1 kg)

11 16"D (410 mm) Low-Profile Shelf

Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included.

5 19" Full Size Sliding Keyboard & Mouse Tray

Holds full size keyboard and mouse. Slide is mounted under shelf to provide maximum tray width. Mounting hardware not included. Mouse pad tray is 10"W x 8"D (250 mm x 200 mm) and retracts out of the way when not in use.

5 19" Full Size Sliding Keyboard Tray

Tray holds full size keyboard with slide mounted under shelf to provide maximum tray width. Mounting hardware not included. Extends approximately 9" (230 mm) for full access to keyboard.

11 19"D (480 mm) Low-Profile Shelf

Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included.

10 26"D (660 mm) Shelf

Extra deep design is convenient for mounting large equipment requiring additional support. Mounting hardware not included.

12 32" Deep Sliding Shelf

Many storage solutions may cause kinking, twisting and cutting of cables during shelf extensions and retraction. CPI's flexible polycarbonate belt, which fits in the rear undercarriage, solves these problems.

12 CPU/Monitor Shelf with Single Sliding Keyboard Tray

Convenient mounting for monitor and one keyboard. Mounting hardware not included. The keyboard tray extends 8.6" (218 mm). 19"W rack trays must use small footprint keyboard; maximum width 16.30" (414 mm).

11 Double-Sided Low-Profile Vented Shelf

Reduced height design saves valuable rack space and perforated shelf keeps equipment cool, includes bottom ventilation for enhanced airflow circulation. Mounting hardware not included.

15 Double-Sided Shelf

Provides centered loading for deeper and heavier equipment. Mounts on 3"D (80 mm) double-sided racks only. Mounting hardware not included.

5 Flush Mount Keyboard Tray

Provides retractable rack-mounting tray for most keyboards up to 8.5"D (216 mm). Mounting hardware not included. Extends 8" (200 mm), giving full access to keyboard. Retracts when not in use.

5 Flush Mounted Sliding Keyboard Tray with Wrist Rest

Space-saving tray requires only 1U (44.45 mm), providing more space for mounting electronics. Ball bearing slides for smooth operation. Locks in open position, and retracts when not in use.