Four Post Racks

Four Post Racks

CPI Four-Post Racks offer the strength and stability of a cabinet in an open architecture. Available in a variety of styles, Four-Post Racks provide easy access to cabling and equipment, and unrestricted airflow for ventilation. Compatible with a wide variety of CPI vertical cable managers.

View
Show per page
64 Adjustable QuadraRack

The Adjustable QuadraRack provides a sturdy, cost-effective solution for support rack-mount network, computer server an data storage equipment in data centers, computer equipment rooms and other IT facilities. Features #12-24 tapped rails.

24 Adjustable Rail QuadraRack

The Adjustable Rail QuadraRack (ARQR) provides a sturdy, feature-rich solution for supporting rack-mount network, computer server and data storage equipment in data centers, computer equipment rooms and other IT facilities.

24 Adjustable Rail ServerRack

The Adjustable Rail ServerRack (ARSR) provides a sturdy, feature-rich solution for supporting rack-mount equipment in data centers, computer equipment rooms and other IT facilities. Rear square-punched mounting rails adjust in depth.

64 Adjustable ServerRack

Adjustable ServerRack (ASR) provides a sturdy, cost-effective solution for supporting rack-mount network, computer server and data storage equipment in data centers, computer equipment rooms and other IT facilities. Features square-punched rails.

8 Center Rail for Adjustable QuadraRack

Attach the rails at any point along the side of the Adjustable QuadraRack. Marked and numbered rack-mount spaces simplifies equipment installation.

14 Center Rail for Adjustable ServerRack

ServerRack provides the stability and strength of an enclosure in a open mounting system. Features square-punched rails for mounting servers.

8 Equipment Rail for Adjustable Rail QuadraRack

QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.

12 Fixed Equipment Mounting Rail for Adjustable Rail QuadraRack

Additional pair of equipment mounting rails, which attach to the rear rack frame to create a solution with two mounting depths set between 15”D
(381 mm) and the rack depth. Includes installation hardware. #12-24 Tapped Rails.

12 Fixed Equipment Mounting Rail for Adjustable Rail ServerRack

QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.

10 Heavy Duty Fixed Shelves

Specially designed for the QuadraRack 4-Post Frame, these shelves are available solid or vented. 1U x 19"W x 29"D (740 mm); supports up to 200 lb (90.7 kg).

15 QuadraRack 4-Post Frame

QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.

4 QuadraRack Server Frame

Designed specifically for rack-mount servers, the QuadraRack Server Frame offers the strength and stability of a cabinet, but in an open mounting system. Providing easy access for simplified installation and cabling.