Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
setNav();

NEMA Power Strips

NEMA Power Strips

CPI NEMA Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

View
Show per page
8 Basic Horizontal Rack-Mount Power Strip

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 Basic Vertical Mount Power Strip; 33" (838 mm) Height

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 Basic Vertical Mount Power Strip; 66" (1676 mm) Height

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

6 Metered Horizontal Rack-Mount Power Strip

Metered vertical Power Strips provide power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment and include an in-line digital voltage and current ammeter with display.

7 Metered Vertical Mount Power Strips

Metered vertical Power Strips provide power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment and include an in-line digital voltage and current ammeter with display.

8 Power Strip for CUBE-iT Cabinets

Power strip mounts inside top, bottom or side of Cube-iT™ Cabinets.

8 Stand-Off Mount Power Strip

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

6 Transformer Spaced Power Strip

Transformer Spaced Power Strips let you plug in bulky transformers without skipping outlets. The 1U high, horizontal rack-mount power strip has eight outlets total: four in front and four in back.