Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items

Environmental Probe and Temperature Humidity Sensor

Environmental Probe and Temperature Humidity Sensor
Environmental Probe and Temperature Humidity Sensor
Environmental Probe and Temperature Humidity Sensor
Environmental Probe and Temperature Humidity Sensor
Environmental Probe and Temperature Humidity Sensor

Environmental Probe with built-in Temperature and Humidity Sensors for use with Monitored, Monitored Pro, Swtiched and Switched Pro eConnect® PDUs.

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

Monitored, Monitored Pro, Switched and Switched Pro eConnect® PDUs include a single external connection that can attach up to two Environmental Probes using a splitter. When attached, the PDU will report temperature and humidity measurements for each probe on the local display and remotely through the built-in web interface.

Key Features and Benefits

  • Each probe is a combination temperature and humidity sensor with attached 6'L (1.8 m) cord allowing the sensor to be positioned appropriately within the cabinet
  • Sold individually or in a kit with two probes and a splitter