KVM Over IP

KVM Over IP

IP KVM Switches provide local or remote access to multiple computers using a Java-enabled web browser.

View
Show per page
2 17" LCD KVM Drawer and IP Switch with DB15 Ports

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.

8 17" LCD KVM Drawer with CAT 5/6 Ports

The IP KVM Switch with Cat 5/6 computer ports provides multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser.

6 Cable Dongles for Switches with CAT 5/6 Ports

Use IP KVM Dongles to connect computers to the IP KVM Switch Cat 5/6 ports with Cat 5/6 cables (ordered separately).

1 Cascade Cable for Switches with CAT 5/6 Ports

Use the Cascade Cable to connect two switches together for expansion. Computers connected to both switches will be viewed through one set of peripherals, the remote console or the IP connection on the first switch.

2 Expansion Switch

Provides multiuser access to 16 or 32 computers from a single set of rack-mount peripherals, a remote console or an Internet connection with
expansion support for up to 256 computers using additional Analog KVM Switches with Cat 5/6 ports

2 IP KVM Switch with CAT 5/6 Ports

The IP KVM Switch with Cat 5/6 ports features multiple user interfaces: the local console, a remote console to connect to another computer located on site, and one or two IP connections accessed through the network using a Java-enabled web browser.

1 IP KVM Switch with DB15 Ports

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.