Analog KVM

Analog KVM

Analog KVM Switches provide a simple, compact and cost-effective solution for small and medium-sized computer rooms.

View
Show per page
3 17" LCD KVM Drawer and Analog Switch with DB15 Ports

The 17” LCD KVM Drawer and Analog Switch includes a 17” TFT LCD color display, a full size keyboard with separate number pad and an integrated touchpad. Both US and UK keyboard layouts are available.

1 Analog KVM Switch with DB15 Ports

Analog KVM Switches provide a simple, compact and cost-effective solution for small and medium-sized computer rooms.

1 Cascade Cable for Switches with DB15 Ports

Use the Cascade Cable to connect two switches together for expansion. Computers connected to both switches will be viewed through one set of peripherals. Each Cascade Cable has a combination DB-15 connector on each end.

7 Combo KVM Cables for Switches with DB15 Ports

Use Combo KVM Cables to attach computers to the KVM Switch. Each cable can connect one computer with PS/2 or USB keyboard and mouse connections.