Accessories

Accessories

Accessories are also available to extend the functionality of the enclosure while maintaining the enclosure’s NEMA 12 and IP 55 protection ratings, which certify the equipment is protected from the intrusion of solid foreign objects such as dirt, dust, lint and fibers, as well as noncorrosive liquid such from dripping and light spray or splashing.

View
Show per page
1 Aluminum Mesh Filter Kit

Aluminum Mesh Filter Kit for DTS 3021 Cooling Unit

3 Door Latch Kit for RMR Wall-Mount Enclosure

Replacement Door Latch Kit for RMR Wall-Mount Enclosures. Order latch separately.

1 LED Light Kit with Magnetic Mount; Motion Sensor

The LED Light Kit with Magnet Mount, Motion Sensor, provides additional lighting inside the enclosure.

1 LED Light Kit with Magnetic Mount; On/Off Switch

The LED Light Kit with Magnet Mount, On/Off Switch, provides additional lighting inside the enclosure.

1 RMR Enclosure Door Stop Kit

RMR Enclosure Door Stop Kit The RMR® Enclosure Door Stop Kit secures the door of the enclosure in the open position. It can be mounted on either left- or right-hinged doors. Includes mounting hardware.

 

1 RMR Enclosure Grounding and Bonding Kit

The RMR Enclosure Grounding and Bonding Kit provides bonding to the enclosure or bonds the optional mounting plate.

1 RMR Enclosure Threaded Drain Plug Kit

The RMR Enclosure Threaded Drain Plug Kit prevents accumulation of condensed water by allowing it to drain out the bottom of the enclosure. The drain plugs also vent air out of the enclosures, helping to equalize air pressure. 

1 RMR Enclosure XL Polyvent Protective Vent Kit

RMR Enclosure XL Polyvent Protective Vent Kit provides ventilation and equalizes air pressure in the event of drastic temperature changes. Pressure equalization is essential to protect the enclosure seal from damage. Installation hardware included.