Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
Industrial Enclosure Systems

Industrial Enclosure Systems

Protecting and securing electronics, computer, networking and communications equipment in warehouse, manufacturing and certain outdoor environments is an important part of running a successful business.

Often Information and Communications Technology Equipment (ICT/ITE) and electronic automation and industrial controls are located outside traditional telecommunications and equipment rooms, and require NEMA-rated enclosures.
 

 

RMR Fixed Wall-Mount Enclosure

The RMR® Fixed Wall-Mount Enclosure protects equipment with cutting-edge sealing technology and certified ingress protection ratings. Multiple equipment mounting options support IT equipment, automation electronics, electrical controls and instrumentation in nonhazardous indoor locations. Use it to store and protect smaller amounts of equipment; or for wall or overhead placement where equipment needs to be above work cells.

Learn More

RMR Floor-Mount Enclosure

RMR® Floor-Mount Enclosures provide NEMA Type 4 and 12 protection for large electronic components and controls that require sturdy mounting. Floor stands elevate the enclosure above the floor for added clearance and easier cable access.

Learn More

RMR Free-Standing Enclosure

RMR® Free-Standing Enclosures provide NEMA Type 4 and 12 protection for large electronic components and controls that require sturdy mounting.

Learn More

RMR Modular Enclosure

The RMR® Modular Enclosure is an advanced industrial enclosure engineered to protect equipment with cutting-edge sealing technology and certified ingress protection ratings. Multiple equipment mounting options support IT equipment, automation electronics, electrical controls and instrumentation in nonhazardous indoor locations.

Learn More

RMR Standard Wall-Mount Enclosure

RMR® Standard Wall-Mount Enclosures provide NEMA Type 4 and 12 protection for smaller electronic components and controls that require sturdy wall mounting.

Learn More

RMR Swing Wall-Mount Enclosure

The RMR® Swing Wall-Mount Enclosure protects equipment with cutting-edge sealing technology and certified ingress protection ratings, and features a three-part design that provides front and rear access to equipment. Multiple equipment mounting options support IT equipment, automation electronics, electrical controls and instrumentation in nonhazardous indoor locations.

Learn More

Accessories

Accessories are also available to extend the functionality of the enclosure while maintaining the enclosure’s NEMA 12 and IP 55 protection ratings, which certify the equipment is protected from the intrusion of solid foreign objects such as dirt, dust, lint and fibers, as well as noncorrosive liquid such from dripping and light spray or splashing.

Learn More

Additional Products

Wall-Mounted, NEMA-rated Wireless Enclosures protect wireless access points in a variety of locations such as warehouses and exterior use.

Learn More