Grounding Busbars

Grounding Busbars

Grounding Busbars by CPI provide a central point for proper equipment ground connections. Made from Hard-Drawn Electrolytic Tough Pitch 110 Alloy solid copper, they are compliant with industry standards by BICSI, ANSI/TIA/EIA. 

View
Show per page
4 BICSI & ANSI/EIA/TIA Grounding Busbars

The CPI 13622 series Telecommunications Grounnding Busbar (TGB) provides a central ground attachment point or telecommunications systems, computers and other equipment located in the data room. The CPI 40153 series Telecommunications Main Grounding Bus

3 Busbar Assemblies with Lug Kits

Busbar Assemblies With Lug Kits contain the CPI Telecommunications Main Grounding Busbar along with required stainless steel hardware to fasten the two-hole ground lugs to the Busbar.

3 Horizontal Rack Busbar

Horizontal Rack Busbar for consolidating equipment grounds. constructed of 3/16" thick x 3/4"H (4.763 mm x 19.1 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar.

3 Standard Busbars

CPI Standard Busbars are insulated ground bus mounting plates specifically designed for commercial applications.

2 Vertical Rack Busbar

Vertical Rack Busbar for consolidating equipment grounds. constructed of hard-drawn electrolytic tough pitch 110 alloy copper bar with pairs of #1/4-20 tapped mounting holes on 5/8" (15.88 mm) centers.

2 Vertical Rack Busbar Kits

The Rack Ground Bar Kit includes a thin strip of tinned copper that attaches to the rack's equipment mounting rail to provide direct ground contact for rack-mount equipment or a convenient bonding strip. Sized to fit a 7' (2.1 m) high rack with