Additional Products

Additional Products

Insulators electrically isolate Busbars from the wall or other mounting surfaces, thereby controlling the current path. Rack Busbar Insulator Blocks provide rigid support to physically separate Rack Busbars from all sources of electrical energy.

View
Show per page
2 Cable Runway Grounding Strap Kit

Cable Runway Ground Strap Kits provide a ground pathway between cable runway lengths when fastened together across splices.

1 Equipment Ground Jumper Kit

Use the Equipment Ground Jumper Kit with the Vertical Rack Busbar Kit to bond rack-mount equipment. KIt includes a 24" (710 mm) insulated green/yellow helical strip #6 AWG ground conductor with a Slotted Compression Lug on one end and a 90º S

2 Ground Jumper

Provide common grounding from equipment rack or cabinet to Telecommunications Equipment Bonding Conductor with ground wire and ground jumper kits.

1 Ground Wire

Use Ground Wire to create custom-length ground jumpers to bond CPI Racks, Cabinets and Cable Runway to Telecommunications Grounding Busbars.

2 Mechanical Compression Tools

Mechanical Compression Tools are used to attach compression lugs and butt splices (not recommended for use with C-Tap connections).

2 One Mounting Hole Grounding Terminal Block

CPI's traditional One Mounting Hole Ground Terminal Block provides a convenient way to attach ground wires to racks or cabinets using one #12-24 screw (not supplied). Hold up to two #4 gauge wires.

3 Pedestal Clamp with Ground Connector

Support ground wires from round or square raised floor pedestals using the Pedestal Clamp with Grounding Connector.

6 Pipe Clamp with Ground Connector

Support ground wires from metal pipes of various sizes with the Pipe Clamp with Grounding Connector.

2 Rack Ground Jumper Kit

Provide common grounding from equipment rack or cabinet to Telecommunications Equipment Bonding Conductor with ground wire and ground jumper kits.

2 Sems Mounting Screws with Clip Nut

Hardware kit that includes slip-on clip and mounting screw. Available in M-5 x .8 and 10-32 nominal sizes.

12 Stand-Off Tie Bracket

These "L" brackets mount to the back of the rack channel to provide a convenient point to tie-down cable runs.

2 Two Mounting Hole Ground Terminal Block

Two Hole Ground Terminal Block; Tin Electroplated Aluminum; Pkg of 10