Remote Infrastructure Management - Wired

Remote Infrastructure Management - Wired

Remotely monitor, record and analyze environmental security and safety conditions in data centers and equipment rooms. The Remote Infrastructure Management (RIM) System by CPI consists of a full line of appliances and sensors that provide continuous environmental, power and security monitoring in your facility. RIM can provide an integrated view of all facility equipment using a simple web interface or interconnect with building management systems.

View
Show per page
3 Expansion Cards for RIM-1000

Expansion Cards for the Remote Infrastructure Management (RIM-1000) System

1 Humidity Sensor, 2% Accuracy RH

Wall-mount humidity sensor with 2% accuracy for relative humidity. This sensor requires external power from RIM-1000 or an external power supply and attaches to one of the analog inputs on the RIM-1000.

1 Internal Modem for RIM-1000

Internal Modem for the RIM-1000, for pager and PPP/dialup connections

2 J-Clips for Leak Detection Sensors

Use J-Clips to install Leak Detection Sensor Rope. J-Clips are constructed of durable nylon with an adhesive backing for easy and secure installation..

1 Leak Detection Controller Kit for RIM-1000

RIM, Leak Detection Controller Kit, 10ft Sensor Rope, J-clips, 5VDC Power Supply, 6'' (152 mm) W x 4'' (102 mm) D x 2.3'' (57 mm) H

1 Leak Detection Lead Cable for RIM-750

Leak Detection Lead Cable is used to attach Leak Detection Sensor Rope to the single leak detection input on the RIM-750. This kit
includes a 15’L (4.57 m) cable that connects the RIM-750 to the Leak Detection Sensor Rope and an End-of-Lin

3 Leak Detection Sensor Rope

The Sensor Rope detects the presence of water. The Sensor Rope is constructed of a strong, durable, non-conductive polymer to reduce false alarms, while remaining highly flexible for easy placement around equipment. Sensor Ropes attach to the RIM-750 t

1 Leak Spot Detector

Leak Spot Detector is used to detect liquid in a specific spot, such as, inside of a condensation drip pan. The Spot Detector features a small enclosure with adjustable probes. It can be attached to a flat surface and submerged in water. Leak Spot Dete

1 Magnetic Door Sensor

The Magnetic Door Sensor is a surface-mounted, wired, magnetic proximity sensor used to detect when a door is opened and closed or when a cover panel is attached or removed. The Magnetic Door Sensor is designed for quick and easy installation as well a

1 Motion Detector for RIM-1000

The Motion Detector is a surface-mounted, wired, passive infrared motion detector designed for wall-to-wall coverage across a wide temperature range. When wall-mounted around 10 feet (3 meters) high, Motion Detector covers a cone-shaped area with a max

1 Motion Detector for RIM-750

The Motion Detector is a surface-mounted, wired, passive infrared motion detector designed for wall-to-wall coverage across a wide temperature range. When wall-mounted around 10 feet (3 meters) high, Motion Detector covers a cone-shaped area with a max

1 Power Fail Monitor

Power Fail Monitor plugs into a standard 120 VAC NEMA 5-15 outlet to monitor for power loss. Secures to the outlet to ensure it is not accidentally disconnected and signals power loss through a Form C output relay. Power Fail Monitor attaches to one of