Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
Select a Product
Recently Viewed

Zwipe Access Card with Biometric Authentication

Zwipe Access Card with Biometric Authentication
Zwipe Access Card with Biometric Authentication

Zwipe Access Card with Biometric Authentication provides a highly secure, easy-to-deploy, dual-factor biometric access control system that is fully compatible with most existing employee ID systems and CPI Electronic

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

Zwipe Access Card with Biometric Authentication provides a highly secure, easy-to-deploy, dual-factor biometric access control system that is fully compatible with most existing employee ID systems and CPI Electronic Access Control (EAC) Solutions

Key Features and Benefits

Chatsworth Products (CPI) has partnered with Zwipe to provide a versatile fingerprint-activated contactless credential that works seamlessly with existing 125kHz or 13.56MHz infrastructure, without the need to upgrade or replace any readers or backend systems. Only after activation by a fingerprint scan will the card allow communication with a reader. Zwipe combines the security of biometric authentication with the speed and convenience of contactless credentials.

Benefits include:

  • Directly addresses unauthorized card use and eliminates threat of lost cards
  • Features on-card fingerprint touch sensor with 3D capacitive technology for superior imaging
  • Supports PIN-based systems allowing for 3-factor authentication
  • Addresses privacy concerns with on-card biometric data storage
  • Delivers consistent and accurate fingerprint reads in one second
  • Simplifies access, only the card owner can activate card communication with the reader
  • Eliminates the need to manage and secure an external database since biometric data is stored on the card
  • Provides years of use with strong material that is resistant to cracking or breaking
  • Works with most existing employee ID systems and CPI Electronic Access Control (EAC) Solutions