Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
Select a Product
Clear
Recently Viewed

Adjustable Cable Runway Grounding Strap Kit

Adjustable Cable Runway Grounding Strap Kit
Adjustable Cable Runway Grounding Strap Kit
Adjustable Cable Runway Grounding Strap Kit

The Adjustable Cable Runway Grounding Strap Kit provides a grounded pathway between runway lengths.

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

The Adjustable Cable Runway Grounding Strap Kit provides a grounded pathway between runway lengths. The Adjustable Cable Runway Ground Straps consists of an 8'" (200 mm) #6-7 AWG stranded insulated copper conductor and are attached at both ends to a two-hole compression lug with 5/16" bolt holes. Bolt holes are spaced on 1" (25 mm) centers to match hole-to-hole spacing on Adjustable Cable Runway stringers.

Key Features and Benefits

  • 1" (25 mm) centers
  • Overall length of 10.8" (273 mm)
  • UL Listed components

Hardware Includes

  • (4) Stainless steel cap screws, #5/16-18 x 7/8"L
  • (4) Flat washers, 5/16"
  • (4) Lock washers, 5/16"
  • (4) Nuts, 5/16"