Horizontal Cable Management

Horizontal Cable Management

CPI offers several styles of 19” EIA rack-mount horizontal managers with varying options of cable support.

View
Show per page
14 Evolution Horizontal Cable Manager

CPI Evolution® Cable Management provides an engineered solution for managing high-density cabling applications on open two-post and four-post CPI Rack Systems.

2 Fiber Slack Manager Panel for ThinLine II

The Fiber Slack Manager Panel provides both fiber slack management and a mounting surface for a small fiber manager. Secured under the outermost mounting units, the panel takes up no mounting space within the cabinet. It attaches to the ca

6 Horizontal Cable Tray

Use inside MegaFrame to provide a side-to-side pathway for cables hidden inside the cabinet. 

10 Horizontal Wire Management Panel for MCS, CCS and GVCS

19” Wire Management Panel is offset 1.5” (38 mm) from the rack channel to ensure proper bending radii of patch cables, even hooded patch cables.

10 Horizontal Wire Management Panel for Vertical Cabling Section

The Horizontal Wire Management Panel is offset 1.5" from the rack channel to ensure proper bending radii of patch cables - even hooded patch cables. This unique raised back plane design doubles as a horizontal pass-through trough. Unique offset de

10 Large Horizontal Ring Panel

Use above modular network switches to guide cables into vertical module cards.

10 Lower Tray, Double

The Lower Jumper Tray, Double aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable.

10 Lower Tray, Single

The Lower Jumper Tray, Single aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Provides 1-1/2" (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable.

14 Motive Horizontal Cable Manager

Motive™ Horizontal Cable Manager includes plastic T-shaped cable guides to organize patch cords and jumper cords as the cords enter and exit the manager to make individual equipment connections.

20 Rack Cabling Managers

Small and medium-sized rings are ideal for supporting one or two patch panels.

24 Rack Top-Mount Cable Trough

The Rack Top-Mount Cable Trough mounts on top of CPI racks.

12 Universal Horizontal Cable Manager, Double-Sided

Provides a highly functional horizontal pathway for patch cords and multimedia applications. using coax, copper and fiber optic cables.