Accessories

Accessories

A wide variety of CPI Cable Management Accessories are available for extra and optimized cable support and organization.

View
Show per page
4 2” (50 mm) Diameter Fiber Management Spools

Use the 2" (50 mm) Diameter Fiber Management Spool to support fiber and copper cables within CPI's extensive line of vertical cabling sections.

4 2” (50 mm) Diameter Fiber Management Spools for Global Vertical Cabling Section

Use the 2" (50 mm) Diameter Fiber Management Spool in Global Vertical Cabling Sections to support fiber and copper cables. The spools meet EIA/TIA bend radius requirements and minimize cable tangles and tears for more efficient data transmission.<

1 Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager

Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager hooks onto the central track at any point and features a T-slot extrusion on each side for attaching accessories and a thumbscrew for quick adjustment.

1 Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager

Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager hooks onto the central track at any point and features a T-slot extrusion on each side for attaching accessories and a thumbscrew for quick adjustment.

4 Adapter Flange for Cable Distribution Spools

Doubles the cable management capacity of any existing CPI Cable Distribution Spool. Use spools on racks and wallboards to create smooth vertical to horizontal transitions for the patch cords and jumper cables that connect network hardware.

2 Cable Bundle Swivel Kit for Motive Vertical Cable Manager

Cable Bundle Swivel Kit can be used anywhere on the central track or Accessory Rod Assembly, as well as multiple points on the Rotating Management Finger.

1 Cable Distribution Spool Spacer Kit for Evolution g2 Double-Sided Vertical Cable Manager

Spool Spacer Kit is used to offset the spool, so the front edge of the spool is close to the front edge of cable management fingers in Evolution g2 Double-Sided Cable Mangers. Use in 10", 12", and 15"W vertical cable managers; includes t

2 Cable Distribution Spools

Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution Vertical Cable Managers.

1 Cable Divider Bar Kit for Evolution Vertical Cable Manager

Provide tie points for cable inside the Evolution Vertical Cable Manager and divides the interior of the cable manager to create multiple pathways for cables.

1 Cable Lashing Bar Kit for Evolution Vertical Cable Manager

Cable Lashing Bar Kit provides tie points for cable inside Evolution Vertical Managers. Use up to six cable lashing bars (front/rear) in 6"W (150 mm) vertical cable managers and up to ten (front/rear) in the 8"W (200 mm), 10"W (250 mm),

1 Cable Lashing Bar Kit for Velocity Vertical Cable Manager

Provides tie points for cable inside Velocity Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side.

1 Cable Reel

This sturdy play-out reel makes installing multi-conductor or coaxial cables a one-person job. The installer no longer needs to unwind the cable, lay it flat on the floor and have another installer assist by feeding the cable into the duct. With the Ca