Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
setNav();

Shelves, Trays & Drawers

Shelves, Trays & Drawers

Shelves, trays and drawers designed for four-post mounting. Use to support equipment without rack-mounted brackets.

View
Show per page
1 Cable Management Arm Kit for Sliding Equipment Shelf

The Cable Retractor Arm Kit keeps cables organized and prevents angles, twists and damage.

6 Extra Heavy Duty Sliding Shelf

Specially designed to support heavy equipment. 2U x 19”W x 26”D (660 mm) sliding shelf, extends 24” (610 mm), adjusts between 20” and 34”
(510 mm and 860 mm) mounting depth. Supports up to 300 lb (136.1 kg).

36 Fixed Shelf

Use fixed shelves to support equipment without rack-mounted brackets such as modems, CPUs, small power supplies and monitors.

30 Lockable Storage Drawer

Lockable Storage Drawer keeps backup media, software, manuals, laptops, test equipment and extra patch cords in close proximity to where they are typically used within a rack or cabinet.

12 Low Profile Fixed Shelf

This unique telescoping design delivers between 20" and 36" of continuous support for up to 100 pounds of equipment in less than 1 RMU of rack-mount space!

6 Monitor Shelf and Sliding Keyboard Tray

Provides a compact solution for storing and accessing components. Installs using eight #12-24 screws (not included).

1 Optional Cable Retractor Arm Kit for Dual Tower Sliding Shelf

The Cable Retractor Arm Kit keeps cables organized and prevents angles, twists and damage.

24 Sliding Shelf

These specially designed shelves are suitable for applications where there is a need to access installed equipment for maintenance, upgrading, cleaning, etc.