Seismic Protection Systems

Seismic Protection Systems

Seismic Protection Systems provide additional bracing required in earthquake zones to reduce the risk of equipment damage from seismic events.

View
Show per page
8 Air Dam Kit

Air Dam blocks airflow around the sides and top of the equipment mounting space in Z4-Series SeismicFrame® Cabinets, so cold air passes through equipment, and hot air does not recirculate around equipment.

4 Cable Lashing Bracket

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cable and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket. For use with Z4-Series SeismicFrame® Cabinets.

2 Front-to-Rear Cable Manager

Front-to-Rear Cable Manger attaches to the back of equipment mounting rails in Z4-Series SeismicFrame® Cabinets creating a front-to-rear pathway between the front and rear mounting rails for cables.

8 Full Height PDU Bracket

Full Height PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. For use with Z4-Series SeismicFrame® Cabinets.

8 Ring Cable Manager

Ring Cable Manager is independent of the equipment mounting rails, creating a separate vertical pathway for cables and includes plastic cable rings to organize cables. For use with Z4-Series SeismicFrame® Cabinets.

6 Seismic Equipment Bracket for Cabinets

The Seismic Equipment Bracket prevents back-and-forth, side-to-side and up-and-down movement of shelf-mounted equipment by bracing the equipment's chassis to the cabinet's vertical mounting rails. 

176 Z4-Series SeismicFrame Cabinet System

Featuring an industry-leading 1500 lb (680 kg) equipment load, the Z4-Series SeismicFrame® can also support an additional 100 lb (45 kg) top load for cabling.