Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items

Fan Kit for M-Series MegaFrame Cabinets

Fan Kit for M-Series MegaFrame Cabinets
Fan Kit for M-Series MegaFrame Cabinets

Fan Kit provides optional ventilation and cooling for the cabinet.

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

Fan Kit provides optional ventilation and cooling for the cabinet.

Key Features and Benefits

  • Four fans on two interchangable frames to fit cabinet top panel
  • Grill design and ball-bearing motor offer longer life and quiet operation
  • Each fan frame has an IEC C-14 power inlet
  • Includes a detachable 15'L (4.6 m) power cord with a molded plug
  • Provides up to 400 CFM of ventilation for cabinet
  • Can be used with M-Series MegaFrame, C-Series SlimFrame, and Seismic Frame Cabinets
  • UL Recognized