Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
Select a Product
Clear
Recently Viewed

Deluxe Air Filter Kit for MegaFrame Cabinet

Deluxe Air Filter Kit for MegaFrame Cabinet
Deluxe Air Filter Kit for MegaFrame Cabinet
Deluxe Air Filter Kit for MegaFrame Cabinet

The Deluxe Filter Cabinet Ventilation System provides “positive pressure” inside the cabinet, ensuring the highest level of protection from airborne dust particles. 

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

The Deluxe Filter Cabinet Ventilation System provides “positive pressure” inside the cabinet, ensuring the highest level of protection from airborne dust particles. This system has the fans and filters installed at the bottom of the cabinet. Air exhausts through vents in the cabinet top. Equipment may not be mounted in the 2U at the bottom of the cabinet to allow clearance for cabinet intake air.

Key Features and Benefits

  • For 19"W (482.6 mm) and 23"W (584 mm) x 30"D (760 mm) MegaFrame Cabinets
  • Air Filter Kit with 115 VAC fans provides up tp 400 CFM and has an attached 15’L (4.6 m) power cord with a NEMA 5-15P plug
  • Air Filter Kit with 230 VAC, 50/60 Hz fans provides up to 400 CFM and has an attached 15’L (4.6 m) power cord with a NEMA 6-15P plug
  • Trim-to-fit filter media is readily available from many commercial suppliers or can be ordered directly from CPI
  • 3/8” (9.53 mm) thick filter provides 70-75% dust particle retention
  • One filter provided with each kit