Aisle Containment

Aisle Containment

CPI Aisle Containment Solutions are flexible, feature-rich products for both hot and cold aisle containment that offers superior airflow management, resulting in reduced operating costs.

View
Show per page
12 Aisle Containment Door Assembly

Use with all CPI containment solutions. The door assembly encloses the end of an aisle between adjacent cabinet rows. Available in single- and double-door assemblies. Fits snugly against the cabinets, and features an integrated interior handle, full he

80 Build To Spec (BTS) Kit

The Build To Spec Hot Aisle Containment Solution features a field-fabricated duct used over contained hot aisle as part of a closed hot air return. It is ideal for retrofit applications over a mix of cabinets of varying height, width and depth.

8 Containment Floor Front Seal Kit

Floor Seal Kits block bypass airflow underneath cabinets to prevent leakage from the contained aisle.

10 Containment Floor Side Seal Kit

Floor Seal Kits block bypass airflow underneath cabinets to prevent leakage from the contained aisle.

2 Corrugated Flute Cutter

The Corrugated Flute Cutter is the best cutting tool for trimming the width of the corrugated panels used with CPI’s Hot Aisle Containment (HAC) Solutions.

12 Door Mounting Bracket

Secures the Aisle Containment Door Assembly to the tops of the cabinets. Two versions for use with or without Door Standoff Kit (P/N 32870). Includes two brackets; available in three height ranges.

4 Door Standoff Kit

Offsets door from the side of the cabinets, so floor mounting hardware is not located over the edges of the floor tiles. Provides approximately 2.5” (64 mm) standoff.

12 Door Top Seal Kit

Use with Cabinet Supported Solutions only. Flush mount and offset mount versions available in three size ranges. Seals the gap above the door when the door is attached to cabinets over 88” (2235 mm) tall.

2 Floor Mounting Template for Aisle Containment

Provides a pattern for marking and drilling the floor when installing Aisle Containment Doors. Reusable, only one required.

2 Frame Extrusion from Build To Spec Kit

Primary structural component used to create the frame for the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.

4 Full Height Cabinet Blanking Panel for BTS Kit

Panel material used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct and Full Height Cabinet Blanking Panel.

1 Panel Retention Clips from Build To Spec Kit and Full Height Cabinet Blanking Panel

Clips used to secure Polycarbonate Panels to Frame Extrusion on the Build To Spec Kit Hot Aisle Containment (HAC) Solution and Full Height Cabinet Blanking Panel.