Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
Select a Product
Clear
Recently Viewed

Raised Floor Grommet

Raised Floor Grommet
Raised Floor Grommet
Raised Floor Grommet

CPI's Raised Floor Grommets provide a reliable seal around cable bundles. The rectangular grommet features a dual-layer brush with an integrated EPDM membrane for a superior seal. 

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

Chatsworth Products (CPI) Raised Floor Grommet is designed to seal new or existing cable penetrations in data center raised floor environments.  The split two-piece design allows for installation along the edge of a raised floor tile.  This approach does not “capture” cables and allows for quick tile removal without disrupting your network.

The dual-layer brush design with integrated EPDM flexible membrane provides a superior seal that increases cooling efficiency by greatly reducing bypass airflow.  This EDPM layer provides an additional level of sealing effectiveness over traditional, brush-only designs.

 

Key Features and Benefits

  • Split design does not capture or disrupt existing cables and is ideal for new and retrofit applications
  • EPDM membrane between two layers of nylon brushes forms a superior seal around cable bundles
  • Durable sealing materials will not break, tear or deform from repeated use
  • Available as singles or in carton of 10