Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items

Clik-Nut Hardware Kit

Clik-Nut Hardware Kit
Clik-Nut Hardware Kit
Clik-Nut Hardware Kit
Clik-Nut Hardware Kit
Clik-Nut Hardware Kit

Clik-Nut™ Hardware Kit can be used anywhere along the rack panel surface when mounting, removing or repositioning IT equipment. 

Request Free Sample​

Select a Product

Select your specifications on the right to see more details and price information


Product Series Overview

Clik-Nut™ Hardware Kit solves the fundamental issues with standard cage nuts. The patent-pending design eliminates the need for tools, resulting in easier and faster installation, while maintaining load-bearing strength. Clik-Nut reduces labor and installation time by at least 70%.

Key Features and Benefits

  • Tool-less attachment, removal and repositioning
  • Addresses the fundamental challenges of standard cage nut installation and removal
  • Squeeze-and-release design greatly reduces installation time    
  • Multiple thread sets available: M6, 12-24, 10-32
  • Engraved thread size provides easy identification
  • Compatible with .375” (9.5 mm) square-punched holes in rails with thickness of 16 ga to 12 ga, .060” to .105” (1.52 mm to 2.67 mm)
  •  Zinc plated steel finish for corrosion protection
  • Includes Phillips pan head machine screws
  • Sold in packs of 25, 250 or 1000