Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items
setNav();

Accessories

Accessories

Each line of CPI cabinets has important corresponding options, including casters, grounding and bonding kits, additional cable management, seismic enhancements, specialty rails, power distribution, cooling systems and more.

View
Show per page
2 4" Round Raised Floor Grommet

CPI's Raised Floor Grommets provide a reliable seal around cable bundles. The Round grommet option offers a cabling solution in limited spaces.

18 Clik-Nut Hardware Kit

Clik-Nut® Hardware Kit can be used anywhere along the rack panel surface when mounting, removing or repositioning IT equipment. 

Request Free Sample​

240 Filler Panels

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.

2 Rack Mount Unit Labels

Kit contains four individual label packs, enough for four racks and four cabinets. Labels are constructed of 1/2' W (10 mm) durable polyester film with adhesive backing.

2 Raised Floor Grommet

CPI's Raised Floor Grommets provide a reliable seal around cable bundles. The rectangular grommet features a dual-layer brush with an integrated EPDM membrane for a superior seal. 

22 Snap-In Filler Panel

Snap-In Filler Panels blocks airflow in between equipment by sealing unused rack-mount spaces (U) in the cabinet. Use with the Air Dam Kit and Bottom Panel to separate cold and hot air with the cabinet.

3 Square-Punched Hardware Kit

Square-Punched Hardware Kits; Several sizes available; M-6, 10-32, or 12-24; Package of 25

2 Universal Cabinet Light

Fits any 19" EIA or 23" rack or cabinet. It can be mounted in various orientations to direct additional illumination where it is most needed.

1 Vertical PDU Mounting Bracket Kit

Vertical PDU Mounting Bracket Kit used to attach Vertical PDUs to F-Series TeraFrame Gen 3 Cabinet System or GF-Series Gen 2 Cabinet System