Product Comparison

You've added an item to the product comparison list.

Select 2-4 items total in the same product family to compare side by side.

Choose at least (1) more product from {1} to compare.
Select up to 4 items

Telecommunications and Equipment Room

Chatsworth Products (CPI) offers a wide range of products that ensure the structural integrity of your network and meet the highest standards. CPI's products work seamlessly to provide total network and equipment support. CPI's industry-leading rack systems provide unsurpassed strength, stability and durability for supporting patch panels, high-density blocks, cabling and other equipment. With the addition of cable managers, shelves, special brackets, and power, racks can be quickly adapted into a comprehensive solution. Below is a list of recommended products for your telecommunications or small IT room. Configure your own rack system using our Product Configurator.

Standard Rack 3"D (80 mm)

Supports equipment and cabling; includes integrated masked grounding studs; UL Listed

Recommended rack size: 45U x 19"EIA

Recommended Accessories:

Adjustable QuadraRack®

Recommended rack size: 45U x 19"EIA x 750 mm – 900 mm

Recommended Accessories:

Evolution® Cable Management

Manages high-density cabling applications on open racks

Recommended Accessories:

Basic Horizontal Rack-Mount Power Strip

Provides power to rack-mounted equipment

Configurations: Basic and Metered

Universal Cable Runway

Overhead pathway for cables and power, support fiber duct

Recommended Accessories:

Grounding and Bonding Products

Prevents transient voltage from damaging sensitive electronic equipment

Recommended Accessories: